The revision history table describes the changes that were implemented in the document. The changes are listed by revision, starting with the most current publication.
Revision | Date | Description |
---|---|---|
E | 08/2022 | The following is a summary of the changes made in this revision. |
D | 04/2022 | In this revision, added information about System Controller Suspend Mode. See System Controller Suspend Mode. |
C | 09/2021 | The following is a summary of the changes made in this revision.
|
B | 08/2021 | Information about PolarFire FPGA System Services was merged with PolarFire SoC FPGA System Services. |
A | 01/2021 | Document formatted to Microchip template. Document number is changed from 50200905 to DS60001677. |
1.0 | 04/2020 | Initial Revision. |