The timer can be configured for a simple hardware-triggered timeout operation as per the settings shown in Table 2-3.
Timer Setting | Value |
---|---|
START | Rising ERS Edge |
RESET | At PR Match |
STOP | At PR Match |
CSYNC (Clock Sync) | Sync |
EPOL (ERS Polarity) |
True Level (to start at rising ERS edge) Inverted Level (to start at falling ERS edge) |
PR (Period Register) | Desired Period Value - 1 (e.g., for a desired period of 20, PR = 19) |