The UTMR module can be configured in many different ways and be customized to operate in a variety of applications like periodic operation, external clock gating, hardware limit timing, and external clock operation. With features like the inbuilt capture, compare, and customizable Start, Reset, Stop conditions, the UTMR is quite versatile.