The timer can be configured to test if the ERS input has been high/low for a certain period of time as per the settings shown in Table 2-7.
Timer Setting | Value |
---|---|
START | None (ON = 1 ) |
RESET | ERS Level-0 + PR Match |
STOP | Either ERS Edge |
CSYNC (Clock Sync) | Sync |
EPOL (ERS Polarity) |
True Level (to test for stuck-high) Inverted Level (to test for stuck-low) |
OSEN (One-shot) |
Enabled (for one-shot) Disabled (for auto-repeat) |
PR (Period Register) | Desired time period to test |
1
.