Basic Operation

The operation of the UTMR revolves around the three n-bit counter, capture and period registers, and the Start, Reset and Stop conditions for hardware limit timing. While the basic operation of the timer is explained in this section, refer to the device data sheet for full description and operation of the UTMR module.