Author: Max Prasad, Microchip Technology Inc. |
The Universal Timer (UTMR) module is the new timer module introduced in
newer PIC
® devices, and combines most of the operations of all the legacy
timers (TMR0/1/2, SMT, CCP) into one single timer. The inbuilt capture and compare
features, along with customizable Start, Reset and Stop options, make the UTMR
universal. Multiple UTMR modules can be chained together to form a larger sized timer as
well.
Figure 1 shows
the block diagram of the module.
Figure 1. UTMR Module Block
Diagram