Timer Setting | Value |
---|---|
START | Rising ERS Edge |
RESET | At PR Match |
STOP | At PR Match |
CSYNC (Clock Sync) | Sync |
EPOL (ERS Polarity) |
True Level (to trigger to rising edge) Inverted Level (to trigger to falling edge) |
PR (Period Register) | Desired minimum pulse width |
Initialize the timer counter by setting the CLR command. When the input rises (changes from 0 to 1), the counter will begin counting. Any more input changes will be ignored unless a rising edge occurs near the PR match, which will override the Stop condition, reset the counter, and continue counting. This is shown in Figure 2-12.
If OM = 1
(level), the output will be a pulse of duration
(timer clock period) * (PR+1), beginning immediately upon the input edge, and continuing
as long as ERS toggles. If OM = 0
(pulse), a pulse will appear some
time after the original rising edge when the PR match occurs, and possibly repeat
periodically.
1
or START = Either ERS Edge.