The timer can be configured for a simple software-triggered timeout operation as per the settings shown in Table 2-2.
Timer Setting | Value |
---|---|
START | None (ON = 1 ) |
RESET | At PR Match |
STOP | At PR Match |
CSYNC (Clock Sync) | Sync |
OSEN (One-shot) | Enabled |
PR (Period Register) | Desired Period Value - 1 (e.g., for a desired period of 20, PR = 19) |