The two pin power header on IO1 Xplained Pro can be used together with the GPIO pins to connect external circuitry or probe the voltage on the board. The pins of the header are marked in silk screen with VTG for target voltage and GND for ground.
Silk screen marking | Description |
---|---|
VTG | Target voltage, main voltage of the I/O1 Xplained Pro extension board |
GND | Ground |