I/O1 Xplained Pro features a first order low-pass filter with a cutoff frequency of ~2340Hz. It is realized with a 680Ω resistor and a 100nF capacitor. This filter can be used to filter a PWM generated signal which can be sampled with an ADC pin.
Pin on EXT connector | Silk screen marking |
---|---|
8 | PWM |
4 | ADC |