This application note comes with an example code in both C & Assembly language to generate sine wave from High-Speed PWM of Atmel ATtiny26. This section discusses more about the firmware, limitations, and design parameters that user shall consider before using the code in their application.