Implementation of Initialization
and Interrupt
Service Routine
in C language is the same as
that of Assembly language. For more details, refer Firmware - Assembly Code. It is to be noted that ISR implemented in
C language takes 46 CPU cycles with Optimization set to
Os.