The screen-shots show the output on the OC1A pin, which is the digital pulse modulated signal, and the filtered/shaped PWM signal. A simple RC filter is used to shape the PWM signal to a sine wave – an analog signal where the amplitude is controlled by the duty cycle of the PWM output. The RC filter used has R = 10kΩ and C = 100nF, resulting in a filter crossover frequency of 1kHz, which will let the low frequency sine wave pass while filtering out the high frequency PWM base.