MAC Wireless Project Wizard provides step-by-step instructions for creating a Wireless firmware project based on AVR2025/MAC stack for Atmel Microcontrollers and IEEE 802.15.4-compliant wireless transceivers. The wizard provides user interface, using which, various device and wireless communication parameters can be specified. The project that is generated at the end will contain the Microcontroller and Transceiver initialization code and provides a framework that enables application logic to be added easily and accelerating the development of wireless applications.