Microcontroller and Transceiver selected
Transceiver configuration (i.e., Frequency band, data rate, device address etc.)
Transmit and Receive configuration
Microcontroller - Transceiver interface
Modules that are added and configured
Review the details shown and click on the button Finish to create the project. Refer to the section Wireless Project for more information on the project that would be created.