High Byte Period Register - Split Mode
The TCAn.HPER register contains the TOP value for the high byte timer.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HPER[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Period Value High Byte Timer
This bit field holds the TOP value for the high byte timer.