Features
- Selectable Response Time
- Selectable Hysteresis
- Analog Comparator Output Available on
Pin
- Comparator Output Inversion
Available
- Flexible Input Selection:
- 4 positive pins
- 3 negative pins
- Internal
reference voltage generator (DACREF)
- Interrupt Generation on:
- Rising edge
- Falling edge
- Both edges
- Window Function Interrupt Generation on:
- Signal above the window
- Signal inside the window
- Signal below the window
- Signal outside the window
- Event
Generation:
- Comparator output
- Window function