Periodic Interrupt Timer Control A
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PERIOD[3:0] | PITEN | ||||||
Access | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 |
Period
Value | Name | Description |
---|---|---|
0x0 | OFF | No interrupt |
0x1 | CYC4 | 4 cycles |
0x2 | CYC8 | 8 cycles |
0x3 | CYC16 | 16 cycles |
0x4 | CYC32 | 32 cycles |
0x5 | CYC64 | 64 cycles |
0x6 | CYC128 | 128 cycles |
0x7 | CYC256 | 256 cycles |
0x8 | CYC512 | 512 cycles |
0x9 | CYC1024 | 1024 cycles |
0xA | CYC2048 | 2048 cycles |
0xB | CYC4096 | 4096 cycles |
0xC | CYC8192 | 8192 cycles |
0xD | CYC16384 | 16384 cycles |
0xE | CYC32768 | 32768 cycles |
0xF | - | Reserved |
Periodic Interrupt Timer Enable
Value | Description |
---|---|
0 | Periodic Interrupt Timer disabled |
1 | Periodic Interrupt Timer enabled |