The CCL is enabled by writing a
‘1
’ to the ENABLE bit in the Control A (CCL.CTRLA) register. The
CCL is disabled by writing a ‘0
’ to that ENABLE bit.
Each LUT is enabled by writing a
‘1
’ to the LUT Enable (ENABLE) bit in the CCL.LUTnCTRLA register.
Each LUT is disabled by writing a ‘0
’ to the ENABLE bit in the
CCL.LUTnCTRLA register.