The primary task of the SRAM memory is to store application data. Also, the
program stack is located at the end of SRAM. It is not possible to execute from
SRAM.
Table 1. Physical Properties of SRAM
MemoryProperty |
AVR32DA28
AVR32DA32
AVR32DA48
|
Size |
4 KB |
Start address |
0x7000 |