Code Size
The default value given in this fuse description is the factory-programmed value, and should not be mistaken for the Reset value.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CODESIZE[7:0] | |||||||
AccessR | R | R | R | R | R | R | R |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Code Section Size
This bit field controls the combined size of the Boot Code section and Application Code section in blocks of 512 bytes. For more details, refer to the Nonvolatile Memory Controller section.
0x00
, the entire Flash is the Boot Code section.