Status
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OK | BUSY | ||||||
Access | R | R | |||||
Reset | 1 | 0 |
CRC OK
When this bit is read as ‘1
’, the previous CRC
completed successfully. The bit is set to ‘1
’ by default before
a CRC scan is run. The bit is not valid unless BUSY is ‘0
’.
CRC Busy
When this bit is read as ‘1
’, the CRCSCAN is busy.
As long as the module is busy, the access to the control registers is limited.