Interrupt Flags
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INT[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Pin Interrupt Flag
Pin Interrupt Flag n is cleared by writing a ‘1
’ to it.
Pin Interrupt Flag n is set when the change or state of pin n (Pxn) matches the pin’s Input/Sense Configuration (ISC) in PORTx.PINnCTRL.
Writing a ‘0
’ to bit n in this bit field has no effect.
Writing a ‘1
’ to bit n in this bit field will clear Pin
Interrupt Flag n.