Periodic Interrupt Timer Status
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CTRLBUSY | |||||||
Access | R | ||||||
Reset | 0 |
PITCTRLA Synchronization Busy
This bit is ‘1
’ when the RTC is busy synchronizing
the Periodic Interrupt Timer Control A (RTC.PITCTRLA) register in the RTC clock
domain.