Output Value Toggle

Name:
OUTTGL
Offset:
0x07
Reset:
0x00
Access:
-
Bit76543210
OUTTGL[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:0 – OUTTGL[7:0]: Output Value Toggle

Output Value Toggle

This bit field controls the output driver level for each PORTx pin without using a read-modify-write operation.

Writing a ‘0’ to bit n in this bit field has no effect.

Writing a ‘1’ to bit n in this bit field will toggle the corresponding bit in PORTx.OUT.

Reading this bit field will return the value of PORTx.OUT.