Reading the Flash is done using Load Program Memory (LPM
) instructions or
Load (LD*
) type instructions with an address according to the memory map.
Reading the EEPROM and Signature Row is done using LD*
instructions.
Performing a read operation while a write or erase is in progress will result in a bus
wait, and the instruction will be suspended until the ongoing operation is complete.