Status
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
STATE | CROSSIF | ||||||
Access | R | R/W | |||||
Reset | 0 | 0 |
ZCD State
Cross Interrupt Flag
This is the zero-cross interrupt flag. Writing this bit to
‘1
’ will clear the interrupt flag. Writing this bit to
‘0
’ will have no effect.