SPIn Pin Position

Name:
SPIROUTEA
Offset:
0x04
Reset:
0x00
Access:
-
Bit76543210
SPI1[1:0]SPI0[1:0]
AccessR/WR/WR/WR/W
Reset0000

Bits 3:2 – SPI1[1:0]: SPI 1 Signals

SPI 1 Signals

This bit field controls the pin positions for SPI 1 signals.

Value Name Description
MOSI MISO SCK SS
0x0 DEFAULT PC0 PC1 PC2 PC3
0x1 ALT1 PC4 PC5 PC6 PC7
0x2 - Reserved
0x3 NONE Not connected to any pins

Bits 1:0 – SPI0[1:0]: SPI 0 Signals

SPI 0 Signals

This bit field controls the pin positions for SPI 0 signals.

Value Name Description
MOSI MISO SCK SS
0x0 DEFAULT PA4 PA5 PA6 PA7
0x1 ALT1 PE0 PE1 PE2 PE3
0x2 - Reserved
0x3 NONE Not connected to any pins