The compare channels can be used for waveform generation on the corresponding port pins. The following requirements must be met to make the waveform visible on the connected port pin:
1
in TCAn.CTRLB). This will override the output value
for the corresponding pin. An alternative pin can be selected by configuring the Port
Multiplexer (PORTMUX). Refer to the PORTMUX section for details.