ACn Pin Position
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AC2 | AC1 | AC0 | |||||
Access | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 |
Analog Comparator 2 Output
This bit controls the pin position for AC2 output.
Value | Name | Description |
---|---|---|
0x0 |
DEFAULT | OUT on PA7 |
0x1 |
ALT1 | OUT on PC6 |
Analog comparator 1 Output
This bit controls the pin position for AC1 output.
Value | Name | Description |
---|---|---|
0x0 |
DEFAULT | OUT on PA7 |
0x1 |
ALT1 | OUT on PC6 |
Analog Comparator 0 Output
This bit controls the pin position for AC0 output.
Value | Name | Description |
---|---|---|
0x0 |
DEFAULT | OUT on PA7 |
0x1 |
ALT1 | OUT on PC6 |