Interrupt Control 1
Name:
INTCTRL1
Offset:
0x06
Reset:
0x00
Access:
-
Bit
7
6
5
4
3
2
1
0
INTMODE5[1:0]
INTMODE4[1:0]
Access
R/W
R/W
R/W
R/W
Reset
0
0
0
0
Bits 0:1, 2:3 – INTMODE[1:0]
The bits in INTMODEn select the interrupt sense configuration for LUTn-OUT.
Value
Name
Description
0x0
INTDISABLE
Interrupt disabled
0x1
RISING
Sense rising edge
0x2
FALLING
Sense falling edge
0x3
BOTH
Sense both edges