Output Value Clear
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OUTCLR[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Output Value Clear
Writing a ‘0
’ to bit n in this bit
field has no effect.
Writing a ‘1
’ to bit n in this bit
field will clear the corresponding bit in PORTx.OUT, which will configure the
output for pin n (Pxn) to be driven low.
Reading this bit field will return the value of PORTx.OUT.