The software Reset makes it possible to issue a System Reset from the software. The
Reset is generated by writing a ‘1
’ to the Software Reset (SWRST) bit
in the Software Reset (RSTCTRL.SWRR) register.
The Reset sequence will start immediately after the bit is written.