Event Control
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
STARTEI | |||||||
Access | R/W | ||||||
Reset | 0 |
Start Event Input
This bit enables the event input as trigger for starting a
conversion. When a ‘1
’ is written to this bit, a rising event
edge will trigger an ADC conversion.