1
’ to the Enable (ENABLE) bit in the Control A (TCAn.CTRLA)
register.The counter will start counting clock ticks according to the prescaler setting in the Clock Select (CLKSEL) bit field in TCAn.CTRLA.
1
’ to the Enable Counter Event Input A (CNTAEI) bit in the Event
Control (TCAn.EVCTRL) register, events are counted instead of clock ticks.