Control A
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RUNSTDBY | CONVMODE | LEFTADJ | RESSEL[1:0] | FREERUN | ENABLE | ||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 |
Run in Standby
This bit determines whether the ADC still runs during Standby.
Value | Description |
---|---|
0 | ADC will not run in Standby sleep mode. An ongoing conversion will finish before the ADC enters sleep mode |
1 | ADC will run in Standby sleep mode |
Conversion Mode
This bit defines if the ADC is working in Single-Ended or Differential mode.
Value | Name | Description |
---|---|---|
0x0 | SINGLEENDED | The ADC is operating in Single-Ended mode where only the positive input is used. The ADC result is presented as an unsigned value. |
0x1 | DIFF | The ADC is operating in Differential mode where both positive and negative inputs are used. The ADC result is presented as a signed value. |
Left Adjust Result
1
’ to this bit will enable left adjustment of the ADC
result.Resolution Selection
This bit field selects the ADC resolution. When changing the resolution from 12-bit to 10-bit, the conversion time is reduced from 13.5 CLK_ADC cycles to 11.5 CLK_ADC cycles.
Value | Description |
---|---|
0x00 | 12-bit resolution |
0x01 | 10-bit resolution |
Other | Reserved |
Free-Running
Writing a ‘1
’ to this bit will enable the
Free-Running mode for the ADC. The first conversion is started by writing a
‘1
’ to the Start Conversion (STCONV) bit in the Command
(ADCn.COMMAND) register.
ADC Enable
Value | Description |
---|---|
0 | ADC is disabled |
1 | ADC is enabled |