DATA
The DACn.DATAL and DACn.DATAH register pair represents the 10-bit
value, DACn.DATA. The two LSbs [1:0] are accessible at the original offset. The
eight MSbs [9:2] can be accessed at offset + 0x01
.
The output will be updated after DACn.DATAH is written.
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DATA[9:2] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DATA[1:0] | |||||||
AccessR/W | R/W | ||||||
Reset0 | 0 |