Table 1 summarizes the conditions, as illustrated in the timing diagrams of the preceding sections.
INPUTMODE | Trigger → Output Affected | Fault On/Active | Fault Release/Inactive |
---|---|---|---|
0 |
- | No action | No action |
1 |
Input A→WOA | End the current on-time and wait | Start with dead-time for the other compare |
Input B→WOB | |||
2 |
Input A→WOA | End the current on-time, execute the other compare cycle and wait | Start with dead-time for the current compare |
Input B→WOB | |||
3 |
Input A→WOA | Execute the current on-time, then execute the other compare cycle repetitively | Re-enable the current compare cycle |
Input B→WOB | |||
4 |
Input A→{WOA, WOB} | Deactivate the outputs | |
Input B→{WOA, WOB} | |||
5 |
Input A→{WOA, WOB} | Execute dead-time only | |
Input B→{WOA, WOB} | |||
6 |
Input A→{WOA, WOB} | End on-time and wait | Start with dead-time for the other compare |
Input B→{WOA, WOB} | |||
7 |
Input A→{WOA, WOB} | End on-time and wait for software action | Start with dead-time for the current compare |
Input B→{WOA, WOB} | |||
8 |
Input A→WOA | End the current on-time and continue with the other off-time | |
Input B→WOB | |||
9 |
Input A→WOA | Block the current on-time and continue the sequence | |
Input B→WOB | |||
10 |
Input A→WOA | Deactivate on-time until the end of the sequence while the trigger is active | |
Input B→WOB | |||
other |
- | - | - |