Status
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ERROR[2:0] | EEBUSY | FBUSY | |||||
Access | R/W | R/W | R/W | R | R | ||
Reset | 0 | 0 | 0 | 0 | 0 |
Error Code
0
’.Value | Name | Description |
---|---|---|
0x0 | NONE | No error |
0x1 | INVALIDCMD | The selected command is not supported |
0x2 | WRITEPROTECT | Attempt to write a section that is protected |
0x3 | CMDCOLLISION | A new write/erase command was selected while a write/erase command is already ongoing |
Other | — | Reserved |
EEPROM Busy
1
’ when an EEPROM programming operation is
ongoing.Flash Busy
1
’ when a Flash programming operation is
ongoing.