Features
- Full Duplex,
Three-Wire Synchronous Data Transfer
- Host or Client Operation
- LSb First or MSb
First Data Transfer
- Seven Programmable Bit Rates
- End of Transmission Interrupt Flag
- Write Collision Flag Protection
- Wake-up from Idle Mode
- Double-Speed (CK/2) Host SPI Mode