The device can be locked so that the memories cannot be read using the Unified Program and Debug Interface (UPDI). The locking protects both the Flash (all Boot Code, Application Code, and Application Data sections), SRAM, and the EEPROM including the FUSE data. This prevents the reading of application data or code using the debugger interface. Regular memory access from within the application is still enabled.
The device is locked by writing a non-valid key to the Lock Key (LOCK.KEY) register.
Memory Section | CPU Access | UPDI Access | ||
---|---|---|---|---|
Read | Write | Read | Write | |
Flash | Yes | Yes | Yes | Yes |
SRAM | Yes | Yes | Yes | Yes |
EEPROM | Yes | Yes | Yes | Yes |
SIGROW | Yes | No | Yes | No |
USERROW | Yes | Yes | Yes | Yes |
FUSE | Yes | No | Yes | Yes |
LOCK | Yes | No | Yes | Yes |
Registers | Yes | Yes | Yes | Yes |
Memory Section | CPU Access | UPDI Access | ||
---|---|---|---|---|
Read | Write | Read | Write | |
Flash | Yes | Yes | No | No |
SRAM | Yes | Yes | No | No |
EEPROM | Yes | Yes | No | No |
SIGROW | Yes | No | No | No |
USERROW | Yes | Yes | No | Yes(2) |
FUSE | Yes | No | No | No |
LOCK | Yes | No | No | No |
Registers | Yes | Yes | No | No |