Control D - Split Mode

Name:
CTRLD
Offset:
0x03
Reset:
0x00
Access:
-
Bit76543210
SPLITM
AccessR/W
Reset0

Bit 0 – SPLITM: Enable Split Mode

Enable Split Mode

This bit sets the timer/counter in Split mode operation and will work as two 8-bit timer/counters. The register map will change compared to the normal 16-bit mode.