Interrupt Control Register - Split Mode

Name:
INTCTRL
Offset:
0x0A
Reset:
0x00
Access:
-
Bit76543210
LCMP2LCMP1LCMP0HUNFLUNF
AccessR/WR/WR/WR/WR/W
Reset00000

Bit 6 – LCMP2: Low byte Compare Channel 2 Interrupt Enable

Low byte Compare Channel 2 Interrupt Enable

See LCMP0.

Bit 5 – LCMP1: Low byte Compare Channel 1 Interrupt Enable

Low byte Compare Channel 1 Interrupt Enable

See LCMP0.

Bit 4 – LCMP0: Low byte Compare Channel 0 Interrupt Enable

Low byte Compare Channel 0 Interrupt Enable

Writing the LCMPn bit to ‘1’ enables the low byte Compare Channel n interrupt.

Bit 1 – HUNF: High byte Underflow Interrupt Enable

High byte Underflow Interrupt Enable

Writing the HUNF bit to ‘1’ enables the high byte underflow interrupt.

Bit 0 – LUNF: Low byte Underflow Interrupt Enable

Low byte Underflow Interrupt Enable

Writing the LUNF bit to ‘1’ enables the low byte underflow interrupt.