VLM Control
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VLMLVL[1:0] | |||||||
Access | R/W | R/W | |||||
Reset | 0 | 0 |
VLM Level
These bits select the VLM threshold relative to the BOD threshold (LVL in BOD.CTRLB).
Value | Name | Description |
---|---|---|
0x00 | OFF | VLM disabled |
0x01 | 5ABOVE | VLM threshold 5% above the BOD threshold |
0x02 | 15ABOVE | VLM threshold 15% above the BOD threshold |
0x03 | 25ABOVE | VLM threshold 25% above the BOD threshold |