1
’ to the Output Enable (OUTEN) bit in the Control A
(ZCDn.CTRLA) register.1
’ to the ENABLE bit in ZCDn.CTRLAAfter the ZCD is enabled, there is a start-up time during which the output of the ZCD may be invalid. The start-up time can be determined by referring to the ZCD electrical characteristics for the device.