Interrupt Priority Level 0
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LVL0PRI[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Interrupt Priority Level 0
This register is used to modify the priority of the LVL0 interrupts. See the section Normal-Priority Interrupts for more information.