Features
- Short and Predictable Interrupt Response
Time
- Separate Interrupt Configuration and
Vector Address for Each Interrupt
- Interrupt Prioritizing by Level and
Vector Address
- Non-Maskable Interrupts (NMI) for Critical Functions
- Two Interrupt Priority Levels: 0
(Normal) and 1 (High):
- One of the interrupt requests can
optionally be assigned as a priority level 1 interrupt
- Optional round robin priority
scheme for priority level 0 interrupts
- Interrupt Vectors Optionally Placed in
the Application Section or the Boot Loader Section
- Selectable Compact Vector Table
(CVT)