Command

Name:
COMMAND
Offset:
0x0A
Reset:
0x00
Access:
-
Bit76543210
SPCONVSTCONV
AccessR/WR/W
Reset00

Bit 1 – SPCONV: Stop Conversion

Stop Conversion

Writing a ‘1’ to this bit will end the current measurement. This bit will take precedence over the Start Conversion (STCONV) bit. Writing a ‘0’ to this bit has no effect.

Bit 0 – STCONV: Start Conversion

Start Conversion

Writing a ‘1’ to this bit will start a conversion as soon as any ongoing conversions are completed. If in Free-Running mode, this will start the first conversion. STCONV will read as ‘1’ as long as a conversion is in progress. When the conversion is complete, this bit is automatically cleared. Writing a ‘0’ to this bit has no effect.