Address
NVMCTRL.ADDR0, NVMCTRL.ADDR1 and NVMCTRL.ADDR2 represent the 24-bit value NVMCTRL.ADDR.
The low byte [7:0] (suffix 0) is accessible at the original offset.
The high byte [15:8] (suffix 1) can be accessed at offset
+0x01
.
The extended byte [23:16] (suffix 2) can be accessed at offset
+0x02
.
Bit23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
ADDR[23:16] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
ADDR[15:8] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADDR[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Address