For the most recent package drawings:
- 1.Go to www.microchip.com/packaging.
- 2.Go to the package type-specific
page, for example, VQFN.
- 3.Search for either Drawing Number
or Style to find the most recent package drawings.
Table 1. Drawing NumbersPin Count |
Package Type |
Drawing Number |
Style |
28 |
SPDIP |
C04-00070 |
SP |
28 |
SOIC |
C04-00052 |
SO |
28 |
SSOP |
C04-00073 |
SS |
32 |
VQFN |
C04-21395 |
RXB |
32 |
VQFN(1) |
C04-21511 |
QZB |
32 |
TQFP |
C04-00074 |
PT |
48 |
VQFN |
C04-00494 |
6LX |
48 |
VQFN(1) |
C04-00504 |
6MX |
48 |
TQFP |
C04-00300 |
PT |
Note:
- 1.This package type has
wettable flanks and will only be available for automotive (VAO) ordering
codes.